(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Power Pack 002010

Power Pack 002010

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

· A set with one pair each of heavy-duty pliers, heavy-duty slant nippers, "Cobra" water pump pliers
· High visual effect package design (with a wide opening hole for a hook).

Basic Specifications

  • Single Item / Set Classification
    Set
  • Mass(g)
    865
  • JAN Code
    4003773010388
  • Features
    Size (mm): W170 × H370 × D40
  • Components of Set / Accessories
    Heavy-duty pliers (0201-180), heavy-duty slant nippers (7401-160), Cobra water pump pliers (8701-250)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : 002010
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Set
  • Mass(g)
    865
  • JAN Code
    4003773010388
  • Features
    Size (mm): W170 × H370 × D40
  • Components of Set / Accessories
    Heavy-duty pliers (0201-180), heavy-duty slant nippers (7401-160), Cobra water pump pliers (8701-250)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)