(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cable Stripper

Click this image to zoom it.

Move the mouse over the image to zoom

Cable Stripper

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Basic Specifications

  • Total Length(mm)
    135
  • Stripping Capacity(φmm)
    8.0-13.0, Coaxial cable: 4.8-7.5, Data cable: CAT5 to 7, Twist pair (UTP/STP)
  • Stripping Capacity(mm2)
    0.2-4.0
  • JAN Code
    4003773079927
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : 1695-01SB
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    135
  • Stripping Capacity(φmm)
    8.0-13.0, Coaxial cable: 4.8-7.5, Data cable: CAT5 to 7, Twist pair (UTP/STP)
  • Stripping Capacity(mm2)
    0.2-4.0
  • JAN Code
    4003773079927

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)