Stubby Phillips Screwdriver, Long Shank

Part Number

Configured Part Number is shown.

8195-1-90

Part Number
8195-1-90
Part NumberVolume DiscountDays to ShipRoHSCompatible Screw Specifications
9 Day(s) or more 10M2.5-3SwissGrip handle made from two new types of materials: polypropylene and Santoprene. / The screwdriver tip shape symbol and size are shown on the back of the handle so the correct screwdriver can be selected quickly for the task. / Special non-slip surface structure prevents screwdriver slipping when held by wet hands. Resistant to oil/gasoline and wipes clean when dirty.

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.1 Shaft length L (mm) 90
Single Product/Set Classification Single Item Shaft type Round Grip Type Resin
Shaft diameter (φ)(mm) 5 JAN Code 7610733268023

Please check the type/dimensions/specifications of the part 8195-1-90 in the Stubby Phillips Screwdriver, Long Shank series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)