(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Pocket Knife Style Tool Metal Hex (Inch Sizes) MHF9S

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pocket Knife Style Tool Metal Hex (Inch Sizes)
Part Number: MHF9S

Standard Unit Price: - Special Price -
Days to Ship: 12 Day(s)

An easy to carry and convenient pocket knife style tool metal hex wrench set.
[Features]
· Standard: inch.
· Metal handle.
· Since all of the wrenches are attached to a single body, they will not become out of order, and you wont lose them.
· Our original steel material formulated for hex wrenches, "Protanium Alloy Steel," is 20% stronger than typical steel.
· The surface finishing, "Proguard Finish," is 5 times more corrosion resistant than typical black oxide finish.
[Applications]
· Great for tightening screws in furniture and appliances, and for DIY work.
· Maintenance of motorcycles and automobiles made in and out of Japan.

Specifications of MHF9S

Please check the type/dimensions/specifications of the part MHF9S in the Pocket Knife Style Tool Metal Hex (Inch Sizes) series.

Products like this...

Part Number
MHF5
MHF9
Part NumberMinimum order quantityVolume DiscountDays to ShipSet Content
1 Piece(s) 12 Day(s) 3/16, 7/32, 1/4, 5/16, 3/8 inch
1 Piece(s) 12 Day(s) 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4 Inch

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)