• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
13-Pc. Micro Hex L-Wrench Set

13-Pc. Micro Hex L-Wrench Set

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Full set from micro size to regular size!
· With double holder
[Applications]
· As it comes with micro sizes, it can be used in maintaining precision equipment or for hobby.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : TMH-13
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Parts
  • Wrench Material
    CRV
  • Holder Material
    PE
  • Cord
    820395
  • JAN Code
    4954458296415
  • Mass(g)
    310
  • Set Content
    0.71/0.89/1.27/1.5/2.0/2.5/3.0/4.0/5.0/5.5/6.0/8.0/10.0 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)