(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
3-Piece Pry Bar Set

3-Piece Pry Bar Set

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Convenient for lever work, such as belt adjustment or sheet metal work.
· Soft grip that is easy to hold.
· Piercing type that can be hit with a hammer.
· Fully hardened and sturdy.

(i)Caution

  • The image shown is a representative image.

Basic Specifications

Part Number
Cord

Refine by

  • 350302
  • 350303
  • Clear
JAN Code

Refine by

  • 4954458301201
  • 4954458301218
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
350302
4954458301201
11 Day(s) or more
-

Part Number : SR-PRB
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Crow Bar, Bending Bar
  • Overall Length(mm)
    205, 305, 425
  • Blade Width(mm)
    12, 17, 20
  • Cord
    350302
  • JAN Code
    4954458301201
  • Material / Tip Part
    Carbon Steel
350303
4954458301218
11 Day(s) or more
-

Part Number : SR-PRS
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Crow Bar, Bending Bar
  • Overall Length(mm)
    205, 305, 425
  • Blade Width(mm)
    12, 17, 20
  • Cord
    350303
  • JAN Code
    4954458301218
  • Material / Tip Part
    Carbon Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)