• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Mini Ratchet Wrench

Mini Ratchet Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

65201

Part Number
65201
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Capacity Bolt Diameter(φ/mm) 10 Socket Plug Angle(mm) 9.5 Max. Tightening Torque(N▪m) 34
Number of load-free rotations(rpm) 300 Air Consumption Amount(m³/min) 0.051

Please check the type/dimensions/specifications of the part 65201 in the Mini Ratchet Wrench series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)