(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hexagon-Shape With Hole, Negative, WNMG-EG, For Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
WNMG060408NEGAC6020M
WNMG060408NEGAC8015P
WNMG060408NEGAC8035P
WNMG060412NEGAC8015P
WNMG060412NEGAC8035P
WNMG080404NEGAC8015P
WNMG080404NEGAC8035P
WNMG080408NEGAC8015P
WNMG080408NEGAC8035P
WNMG080412NEGAC8015P
WNMG080412NEGAC8035P
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension φd
(mm)
Cutting Edge Length
(mm)
10 Piece(s) 8 Day(s) or more Stainless Steel0.8AC6020M9.5256.5
10 Piece(s) 8 Day(s) or more Steel0.8AC8015P9.5256.5
10 Piece(s) 8 Day(s) or more Steel0.8AC8035P9.5256.5
10 Piece(s) 12 Day(s) or more Steel1.2AC8015P9.5256.5
10 Piece(s) 12 Day(s) or more Steel1.2AC8035P9.5256.5
10 Piece(s) 8 Day(s) or more Steel0.4AC8015P12.78.7
10 Piece(s) 8 Day(s) or more Steel0.4AC8035P12.78.7
10 Piece(s) 8 Day(s) or more Steel0.8AC8015P12.78.7
10 Piece(s) 10 Day(s) or more Steel0.8AC8035P12.78.7
10 Piece(s) 8 Day(s) or more Steel1.2AC8015P12.78.7
10 Piece(s) 8 Day(s) or more Steel1.2AC8035P12.78.7

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Hole Availability Yes Hole Shape Cylindrical Breaker Availability Yes (both sides) / No
Dimension S(mm) 4.76 Breaker Rake Angle(°) 0 Material Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)