(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Combination Wrench CS

Combination Wrench CS

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Combination wrench combines the speed of a spanner and strength of an offset wrench.
· 1 tool performs 2 functions with a spanner side for temporary tightening and an offset wrench side for final tightening.
· Features a soft-curved design that fits to the hand and is easier to use.
· Selected as a Good Design Award winning product

(i)Caution

  • Use the size that matches the size of the bolt/nut. Do not use this product for attaching pipes, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    151
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    10 × 10
  • Single Product/Set Classification
    Single Item
  • Wrench offset width DB (D1 size)(mm)
    21
  • Wrench offset width DB (D2 size)(mm)
    14.5
  • Wrench offset thick DB (T1 size)(mm)
    5
  • Wrench offset thick DB (T2 size)(mm)
    6.5
  • Mass(g)
    41
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : CS-10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    151
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    10 × 10
  • Single Product/Set Classification
    Single Item
  • Wrench offset width DB (D1 size)(mm)
    21
  • Wrench offset width DB (D2 size)(mm)
    14.5
  • Wrench offset thick DB (T1 size)(mm)
    5
  • Wrench offset thick DB (T2 size)(mm)
    6.5
  • Mass(g)
    41

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)