(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Power Grip Screwdriver Set PLPGD6

Power Grip Screwdriver Set PLPGD6

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· New form and materials provide an ergonomic driver that is easier to grip and turn.
Parallel tip shape prevents damage to screw head slots.
Original Phillips head screwdriver tip shape fits perfectly to prevent tip extending to the bottom of the screw head slot.
(PGPD-002, 003) Utilizes double-structure resin in red for the Phillips head screwdriver and gray for the straight slotted screwdriver so they are distinguishable at a glance.
Excellent workability.
Tip is equipped with a strong magnet.
Tray size inserts inside existing tool cases.

(i)Caution

  • Do not use screwdrivers in place of chisels. Never use the screwdrivers for striking or prying objects. This can damage the screwdriver and may cause accidents. When hitting a through screwdriver, strike it perpendicularly to the screw face.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : PLPGD6
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Shaft length L (mm)
    75 (PGMD-075), 100 (PGMD-100), 150 (PGMD-150), 75 (PGPD-001), 100 (PGPD-002), 150 (PGPD-003)
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Weight(g)
    1,060
  • Set Content
    PGMD-075, PGMD-100, PGMD-150, PGPD-001, PGPD-002, PGPD-003
  • Accessory
    Includes tray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)