(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Inner Impact Socket 6A-BA

Inner Impact Socket 6A-BA

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· A specialized socket for installing and removing inner nuts on buses/trucks.
· Different sizes are available to support use with medium to large-sized vehicles.
[Applications]
· For impact wrenches
· For installation and removal of inner nuts

(i)Caution

  • Make sure to firmly insert the inner impact socket all the way into the inner nut square before use.

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    55
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    4-point
  • Dimension (D2)(mm)
    38
  • Dimension (L1)(mm)
    20

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 17
  • 19
  • 20
  • 21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
35 Day(s)
-

Part Number : 6A-17BA
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    55
  • Width across flat dimension(mm)
    17
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    4-point
  • Dimension (D1)(mm)
    38
  • Dimension (D2)(mm)
    38
  • Dimension (L1)(mm)
    20
  • Mass(g)
    355
19
35 Day(s)
-

Part Number : 6A-19BA
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    55
  • Width across flat dimension(mm)
    19
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    4-point
  • Dimension (D1)(mm)
    40
  • Dimension (D2)(mm)
    38
  • Dimension (L1)(mm)
    20
  • Mass(g)
    375
20
35 Day(s)
-

Part Number : 6A-20BA
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    55
  • Width across flat dimension(mm)
    20
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    4-point
  • Dimension (D1)(mm)
    41
  • Dimension (D2)(mm)
    38
  • Dimension (L1)(mm)
    20
  • Mass(g)
    385
21
35 Day(s)
-

Part Number : 6A-21BA
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    55
  • Width across flat dimension(mm)
    21
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    4-point
  • Dimension (D1)(mm)
    42
  • Dimension (D2)(mm)
    38
  • Dimension (L1)(mm)
    20
  • Mass(g)
    395

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)