(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Cutting Disk (Electrodeposition Type) Full Surface Electrodeposition Type, Shaft Diameter ⌀2.34, ⌀3.0

Diamond Cutting Disk (Electrodeposition Type) Full Surface Electrodeposition Type, Shaft Diameter ⌀2.34, ⌀3.0

[Features]
· The protrusion volume of the abrasive grains is large and offers excellent grinding ability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
14301
14302
14311
14312
Part NumberMinimum order quantityVolume DiscountDays to ShipDiamond Length/Grindstone Length
(mm)
Quantity
1 Piece(s) 16 Day(s) or more -1
1 Piece(s) Quote 0.251
1 Piece(s) 12 Day(s) -1
1 Piece(s) 12 Day(s) 0.251

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Type Single Item Particle Size(#) 130
Shape Flat Material/abrasive Diamond Overall Length(mm) 46
abrasive grain Diamond Max. Rotational Speed(rpm) 20,000 Quantity 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)