• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wedge Grip / CW-500N

Wedge Grip / CW-500N

[Features]
· Test piece can be attached in a single action.
· Due to the wedge effect, the test piece can be clamped firmly as the auto-tightening effect comes into play when pulled.

Part Number

Configured Part Number is shown.

CW-500N

Part Number
CW-500N
Part NumberVolume DiscountDays to ShipMass
(g)
Size
(mm)
Method
Quote 220Opening width: 5Wedge type

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 500 External Dimensions(mm) 50 x 57 x 35

Please check the type/dimensions/specifications of the part CW-500N in the Wedge Grip / CW-500N series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)