(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Grip Mounting Adapter

Grip Mounting Adapter

[Features]
· An adapter to mount a grip-type attachment on the table side of the measuring stand
· GF-1 enables mounting of a grip-type attachment with M6 connection, and GF-2 enables mounting of a grip type-attachment with M6 or M10 connection

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GF-1
GF-2
Part NumberMinimum order quantityVolume DiscountDays to ShipDetailed Type
1 Piece(s) Quote Left
1 Piece(s) Quote Right

Loading...

  1. 1

Basic Information

External Dimensions(mm) 80 x 50 x 9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)