(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Vise Grip

Vise Grip

[Features]
· Sample fixing vise on test stand side.
· General purpose type which can be used for extensive purposes.
· Selection can be made from a wide product lineup to suit the sample or workability.

(i)Caution

  • The image is a representative image.

Part Number

Configured Part Number is shown.

GTW-50R

Part Number
GTW-50R
Part NumberVolume DiscountDays to ShipMass
(g)
Size
(mm)
9 Day(s) or more Approx. 3,000Opening width: 68, jaw width: 50

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 500 External Dimensions(mm) 150 x 100 x 56 Detailed Type Double-Opening Vise Knob Type

Please check the type/dimensions/specifications of the part GTW-50R in the Vise Grip series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)