Tape Grip

Tape Grip

[Features]
· More powerful tightening strength takes effect with application of tensile load.
[Applications]
· Optimal for tensile test of elastic test pieces such as rubber, films, etc., or samples that change their shape and become thin during the test.

Part Number
GC-60-38367248
GC-100
Part NumberVolume DiscountDays to ShipExternal Dimensions
(mm)
Mass
(g)
Corresponding Model Mounting Screw Size
(mm)
17 Day(s) or more W(79) x D(39) x H(51)Approx. 158PS/FB/DPS/DPX/DPZ Series 19.8 N to 500 NM6 P1Sample diameter: max. 30, sample thickness: max. 2
Quote W(79) x D(59) x H(51)Approx. 300PS/FB/DPS/DPX/DPZ Series 49 N to 500 NM6 P1Sample diameter: max. 50, sample thickness: max. 2

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)