• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 9:00 15/12/2019 sampai dengan 6:00 pada tanggal 16/12/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 (WIB) 16/12/2019. We apologize for the inconvenience.

Standard Insert, 60° Equilateral-Triangle-Shape, Positive, TCGH-F05

Part Number

Configured Part Number is shown.

Part Number
TCGH060101FRF05-TM4
TCGH060102FLF05-TM4
TCGH060102FLF05-ZM3
TCGH060102FRF05-TM4
TCGH060102FRF05-VM1
TCGH060102FRF05-ZM3
TCGH060102TRF05-C7Z
TCGH060104FRF05-TM4
TCGH060104FRF05-VM1
TCGH060104FRF05-ZM3
Part NumberVolume DiscountDays to Shipwork material Selfishly Nose R Material type Material classification Nose R details
(mm)
Compatible holder
11 Day(s) or more Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOtherTM4PVD-coated micrograin carbide0.1S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
11 Day(s) or more Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.2TM4PVD-coated micrograin carbide0.2S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
11 Day(s) or more Steel / Stainless Steel / Non-ferrous metalLeft-hand0.2ZM3PVD-coated micrograin carbide0.2S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
11 Day(s) or more Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.2TM4PVD-coated micrograin carbide0.2S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
11 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-hand0.2VM1PVD-coated micrograin carbide0.2S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
11 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-hand0.2ZM3PVD-coated micrograin carbide0.2S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
11 Day(s) or more Steel / Cast Iron / Non-ferrous metalRight-hand0.2C7ZPVD cermet0.2S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
11 Day(s) or more Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.4TM4PVD-coated micrograin carbide0.4S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
11 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-hand0.4VM1PVD-coated micrograin carbide0.4S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
11 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-hand0.4ZM3PVD-coated micrograin carbide0.4S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type

Loading...

  1. 1

Basic Information

Shape T (Triangle) Rake angle Pozidriv Inscribed circle (IC)(mm) 3.97
Thickness (T)(mm) 1.59 Clearance angle(°) 7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)