Insert For Back-Turning, TBDP

Part Number

Configured Part Number is shown.

Part Number
TBDP2201MR-DM4
TBDP2201MR-QM3
TBDP2201MR-TM4
TBDP2202MR-DM4
TBDP2202MR-QM3
TBDP2202MR-TM4
TBDP22005R-DM4
TBDP22005R-QM3
TBDP22005R-TM4
Part NumberVolume DiscountDays to Shipwork material Material type Nose R details
(mm)
Compatible holder
11 Day(s) or more Steel / Stainless SteelDM40.08TBDP type / Y-TBDP type
11 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyQM30.08TBDP type / Y-TBDP type
11 Day(s) or more Steel / Stainless SteelTM40.08TBDP type / Y-TBDP type
11 Day(s) or more Steel / Stainless SteelDM40.18TBDP type / Y-TBDP type
11 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyQM30.18TBDP type / Y-TBDP type
11 Day(s) or more Steel / Stainless SteelTM40.18TBDP type / Y-TBDP type
11 Day(s) or more Steel / Stainless SteelDM40.05TBDP type / Y-TBDP type
11 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyQM30.05TBDP type / Y-TBDP type
11 Day(s) or more Steel / Stainless SteelTM40.05TBDP type / Y-TBDP type

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Other Nose R Other
Material classification PVD-coated micrograin carbide Angle θ(°) 80 Effective cutting edge length(mm) 3.5

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)