(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Ceramic Standard Insert, 60° Equilateral-Triangle-Shape, Negative, TNGA

Part Number

Configured Part Number is shown.

Part Number
TNGA160404S02025-ZC7
TNGA160404T01025-ZC7
TNGA160404Z02025-HC4
TNGA160408S02025-ZC7
TNGA160408T01025-HC2
TNGA160408T01025-HC6
TNGA160408T01025-ZC7
TNGA160408T02020-SX6
TNGA160408T02025-SX9
TNGA160408Z02025-HC4
TNGA160412S02025-ZC7
TNGA160412T01025-HC2
TNGA160412T01025-HC6
TNGA160412T01025-ZC7
TNGA160412T02020-SX6
TNGA160412T02025-SX9
TNGA160416T02025-SX9
Part NumberVolume DiscountDays to Shipwork material Nose R Material type Material classification Blade tip specifications Compatible holder
11 Day(s) or more Cast Iron / High Hardness Material0.4ZC7Alumina ceramicsChamfer: 0.20 mm × 25° + honing R 0.04WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / High Hardness Material0.4ZC7Alumina ceramicsChamfer: 0.10 mm × 25°WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / High Hardness Material0.4HC4Alumina ceramicsChamfer: 0.20 mm × 25° + honing R 0.02WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / High Hardness Material0.8ZC7Alumina ceramicsChamfer: 0.20 mm × 25° + honing R 0.04WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / High Hardness Material0.8HC2Alumina ceramicsChamfer: 0.10 mm × 25°WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron0.8HC6Alumina ceramicsChamfer: 0.10 mm × 25°WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / High Hardness Material0.8ZC7Alumina ceramicsChamfer: 0.10 mm × 25°WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron0.8SX6Silicon nitride-based ceramic-WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy0.8SX9Silicon nitride-based ceramic-WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / High Hardness Material0.8HC4Alumina ceramicsChamfer: 0.20 mm × 25° + honing R 0.02WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / High Hardness Material1.2ZC7Alumina ceramicsChamfer: 0.20 mm × 25° + honing R 0.04WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / High Hardness Material1.2HC2Alumina ceramicsChamfer: 0.10 mm × 25°WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron1.2HC6Alumina ceramicsChamfer: 0.10 mm × 25°WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / High Hardness Material1.2ZC7Alumina ceramicsChamfer: 0.10 mm × 25°WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron1.2SX6Silicon nitride-based ceramic-WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy1.2SX9Silicon nitride-based ceramic-WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
11 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy1.6SX9Silicon nitride-based ceramic-WTGN type / WTFN type / PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type

Loading...

  1. 1

Basic Information

Shape T (Triangle) Rake angle Negative Inscribed circle (IC)(mm) 9.525
Thickness (T)(mm) 4.76

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)