Standard Insert, 55° Diamond-Shape, Positive, DCGT-AF3

Part Number

Configured Part Number is shown.

DCGT11T302ENBAF3-T15

Part Number
DCGT11T302ENBAF3-T15
Part NumberVolume DiscountDays to ShipCompatible holder
11 Day(s) or more SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) work material Steel / Cast Iron / Non-ferrous metal Rake angle Pozidriv
Nose R 0.2 Material type T15 Material classification Cermet
Inscribed circle (IC)(mm) 9.525 Thickness (T)(mm) 3.97 Clearance angle(°) 7

Please check the type/dimensions/specifications of the part DCGT11T302ENBAF3-T15 in the Standard Insert, 55° Diamond-Shape, Positive, DCGT-AF3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)