Insert For Grooving, FGV

Part Number

Configured Part Number is shown.

Part Number
FGV100LB00D6-TM4
FGV100LB05D6-TM4
FGV100RB00D6-TM4
FGV100RB05D6-TM4
FGV150LB00D6-TM4
FGV150LB05D6-TM4
FGV150RB00D6-TM4
FGV150RB05D6-TM4
FGV200LB00D6-TM4
FGV200LB05D6-TM4
FGV200RB00D6-TM4
FGV200RB05D6-TM4
Part NumberVolume DiscountDays to ShipSelfishly Dimension w
(mm)
Effective machining depth
(mm)
Nose R details
(mm)
Compatible holder
11 Day(s) or more Left-hand11.50CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Left-hand11.50.05CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Right-hand11.50CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Right-hand11.50.05CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Left-hand1.52.00CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Left-hand1.52.00.05CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Right-hand1.52.00CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Right-hand1.52.00.05CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Left-hand230CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Left-hand230.05CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Right-hand230CH-FGV type / FGV type / DS-FGV type
11 Day(s) or more Right-hand230.05CH-FGV type / FGV type / DS-FGV type

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Steel / Stainless Steel
Nose R Other Material type TM4 Material classification PVD-coated micrograin carbide
Thickness (T)(mm) 2.38 Minimum machining diameter Dm(mm) 6.0

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)