Insert For Back-Turning, CSVB, For Profiling

Part Number

Configured Part Number is shown.

CSVB11FLVX-VM1

Part Number
CSVB11FLVX-VM1
Part NumberVolume DiscountDays to ShipCompatible holder
11 Day(s) or more CSV type / CSV-NC/CSV-NC-F type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Steel / Stainless Steel Selfishly Left-hand
Material type VM1 Material classification PVD-coated micrograin carbide Nose R details(mm) 0
Breaker Y/N No

Please check the type/dimensions/specifications of the part CSVB11FLVX-VM1 in the Insert For Back-Turning, CSVB, For Profiling series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)