• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Insert For Back-Turning (With Breaker), TBPS60FR

Part Number

Configured Part Number is shown.

Part Number
TBPS60FR00-VM1
TBPS60FR00-ZM3
TBPS60FR10-VM1
TBPS60FR10-ZM3
Part NumberVolume DiscountDays to Shipwork material Material type Nose R details
(mm)
Compatible holder
11 Day(s) or more Steel / Stainless SteelVM10CTPS type
11 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyZM30CTPS type
11 Day(s) or more Steel / Stainless SteelVM10.1CTPS type
11 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyZM30.1CTPS type

Loading...

  1. 1

Basic Information

Shape Other Application Other Selfishly Right-hand
Nose R Other Material classification PVD-coated micrograin carbide Effective machining depth(mm) 3.5
Angle θ(°) 60 Effective cutting edge length(mm) 3.1 Breaker Y/N Yes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)