• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Ceramic Standard Insert, 80° Diamond-Shape, Negative, CNGG

Part Number

Configured Part Number is shown.

Part Number
CNGG120408Z01030AG-ZC7
CNGG120412Z01030AG-ZC7
Part NumberVolume DiscountDays to ShipNose R Compatible holder
11 Day(s) or more 0.8PCLN-N type / PCLN type / WCLN type / WCBN type
11 Day(s) or more 1.2PCLN-N type / PCLN type / WCLN type / WCBN type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Cast Iron / High Hardness Material Rake angle Negative
Material type ZC7 Material classification Alumina ceramics Inscribed circle (IC)(mm) 12.7
Thickness (T)(mm) 4.76 Breaker Y/N Yes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)