Standard Insert, 55° Diamond-Shape, Positive, DCGW

Part Number

Configured Part Number is shown.

Part Number
DCGW070200FN-ZM3
DCGW070201FN-ZM3
DCGW11T300FN-ZM3
DCGW11T301FN-ZM3
Part NumberVolume DiscountDays to ShipInscribed circle (IC)
(mm)
Thickness (T)
(mm)
Nose R details
(mm)
Compatible holder
11 Day(s) or more 6.352.380.03SDJC-N / SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type
11 Day(s) or more 6.352.380.1SDJC-N / SDJC type / SDJC-N-F type / SDQC type / SDNC type / DS-SDU type / Y-SDJC type
11 Day(s) or more 9.5253.970.03SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type
11 Day(s) or more 9.5253.970.1SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDU-ACH type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) work material Steel / Stainless Steel / Non-ferrous metal Rake angle Pozidriv
Nose R Other Material type ZM3 Material classification PVD-coated micrograin carbide
Clearance angle(°) 7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)