• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Standard Insert, 60° Equilateral-Triangle-Shape, Positive, TFT Type

[Features]
· Includes wiper edge
· Can be mounted to a 91° angle cutting edge holder (STAC-N).
· When set into a holder, the 0.3‑mm straight (flat cutting blade) design enables improvement of workpiece surface roughness and a high feed rate.

Part Number

Configured Part Number is shown.

Part Number
TFT09FL05-ZM3
TFT09FL15-ZM3
TFT09FR05-ZM3
TFT09FR15-ZM3
TFT11FR05-ZM3
TFT11FR15-ZM3
Part NumberVolume DiscountDays to ShipInscribed circle (IC)
(mm)
Nose R details
(mm)
Compatible holder
11 Day(s) or more 5.560.05STAC-N type
11 Day(s) or more 5.560.15STAC-N type
11 Day(s) or more 5.560.05STAC-N type
11 Day(s) or more 5.560.15STAC-N type
11 Day(s) or more 6.350.05STAC-N type
11 Day(s) or more 6.350.15STAC-N type

Loading...

  1. 1

Basic Information

Shape T (Triangle) work material Steel / Stainless Steel / Non-ferrous metal Nose R Other
Material type ZM3 Material classification PVD-coated micrograin carbide Thickness (T)(mm) 2.38
Clearance angle(°) 7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)