• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Insert For Back-Turning, TBMH32

Part Number

Configured Part Number is shown.

Part Number
TBMH32100R05-22-ZM3
TBMH32100R05-45-ZM3
TBMH32150R05-22-ZM3
TBMH32150R05-45-ZM3
Part NumberVolume DiscountDays to ShipDimension w
(mm)
Effective machining depth
(mm)
Angle θ
(°)
Effective cutting edge length
(mm)
Compatible holder
11 Day(s) or more 11.8220.3GTT type / GTT-OH type / CH-GTT type / DS-GTT type / Y-GTT type / Y-GTT-OH type
11 Day(s) or more 11.8450.9GTT type / GTT-OH type / CH-GTT type / DS-GTT type / Y-GTT type / Y-GTT-OH type
11 Day(s) or more 1.52.7220.5GTT type / GTT-OH type / CH-GTT type / DS-GTT type / Y-GTT type / Y-GTT-OH type
11 Day(s) or more 1.52.6451.3GTT type / GTT-OH type / CH-GTT type / DS-GTT type / Y-GTT type / Y-GTT-OH type

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Other work material Stainless Steel / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Nose R Other Material type ZM3
Material classification PVD-coated micrograin carbide Nose R details(mm) 0.05 Breaker Y/N Yes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)