(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Body For JQTE Series Cutter For Cast Iron Parts Machining

Part Number

Configured Part Number is shown.

Part Number
JQTE020-90-1R
JQTE025-90-2R
JQTE032-90-3R
JQTE040-90-4R
Part NumberMinimum order quantityVolume DiscountDays to ShipShank diameter (d)
(mm)
Dimension L2
(mm)
Dimension A.R.
(°)
Dimension R.R.
(°)
Weight
(kg)
Part
1 Piece(s) 16 Day(s) or more ø2030+3-80.22Clamp screw (for ø20 and ø25: FSI23-4.0 * 7), wrench (T-15A)
1 Piece(s) 16 Day(s) or more ø2530+6-130.32Clamp screw (for ø20 and ø25: FSI23-4.0 * 7), wrench (T-15A)
1 Piece(s) 16 Day(s) or more ø3235+6-130.53Clamp screw (for ø32 and ø40: FSI22-4.0 * 11), wrench (T-15A)
1 Piece(s) 16 Day(s) or more ø3237+6-130.64Clamp screw (for ø32 and ø40: FSI22-4.0 * 11), wrench (T-15A)

Loading...

  1. 1

Basic Information

Compatible Tip Material Ceramic / CBN Dimension a(mm) 14 Angle θ(°) 90
Product type Shank type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)