• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Throw-Away Drill, Flat Blade FB Tip Z Series

Part Number

Configured Part Number is shown.

Part Number
15ZT-11.5-FB
15ZT-12-FB
15ZT-12.5-FB
Part NumberVolume DiscountDays to Ship
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more

Loading...

  1. 1

Basic Information

work material general steel / Aluminum Tool Material Type Powder high-speed steel Coating Y/N Available
Coating Type TiN Dimension A(mm) 2.9 Dimension B(mm) 0.13
Dimension C(mm) 0.4

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)