Throw-Away Drill, Flat Blade FB Tip 1 Series

Part Number

Configured Part Number is shown.

Part Number
151T-18-FB
151T-18.5-FB
151T-19-FB
151T-19.5-FB
151T-20-FB
151T-20.5-FB
151T-21-FB
151T-22-FB
151T-23-FB
151T-24-FB
Part NumberVolume DiscountDays to Ship
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more

Loading...

  1. 1

Basic Information

work material general steel / Aluminum Tool Material Type Powder high-speed steel Coating Y/N Available
Coating Type TiN Dimension A(mm) 4.8 Dimension B(mm) 0.21
Dimension C(mm) 0.4

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)