• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Throw-Away Drill, Flat Blade FB Tip 3 Series

Part Number

Configured Part Number is shown.

Part Number
153T-36-FB
153T-37-FB
153T-38-FB
153T-39-FB
153T-40-FB
153T-41-FB
153T-42-FB
153T-43-FB
153T-44-FB
153T-45-FB
153T-46-FB
153T-47-FB
Part NumberVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
11 Day(s) or more 36
11 Day(s) or more 37
11 Day(s) or more 38
11 Day(s) or more 39
11 Day(s) or more 40
11 Day(s) or more 41
11 Day(s) or more 42
11 Day(s) or more 43
11 Day(s) or more 44
11 Day(s) or more 45
11 Day(s) or more 46
11 Day(s) or more 47

Loading...

  1. 1

Basic Information

work material general steel / Aluminum Tool Material Type Powder high-speed steel Coating Y/N Available
Coating Type TiN Dimension A(mm) 8.2 Dimension B(mm) 0.36
Dimension C(mm) 0.9

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)