• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 9:00 15/12/2019 sampai dengan 6:00 pada tanggal 16/12/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 (WIB) 16/12/2019. We apologize for the inconvenience.

Throw-Away Drill, 90° Angled Tip 0 Series

Part Number

Configured Part Number is shown.

Part Number
150T-0020-SP
150T-17.5-SP
Part NumberVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
11 Day(s) or more 15.88
11 Day(s) or more -

Loading...

  1. 1

Basic Information

work material general steel / Aluminum Tool Material Type Powder high-speed steel Coating Y/N Available
Coating Type TiN Dimension C (Dia)(mm) ø4.2 Minimum Pilot Hole Diameter ø5.0 mm

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)