(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
M-Class Insert 90°, SN With Hole, ○○-Type SNMG-LK

M-Class Insert 90°, SN With Hole, ○○-Type SNMG-LK

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· For light cutting.

Basic Specifications

Catalog

Japanese Only

Part Number
Corner R

Refine by

  • 0.8
  • 1.2
  • Clear
Material Details

Refine by

  • MC5005
  • MC5015
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.8
MC5005
Quote
-

Minimum order quantity is 10.

Part Number : SNMG120408-LK-MC5005
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    S (Square)
  • work material
    Cast Iron
  • Breaker Use
    Light Cutting
  • Rake angle
    Negative
  • Corner R
    0.8
  • Material Details
    MC5005
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
0.8
MC5015
12 Day(s)
-

Minimum order quantity is 10.

Part Number : SNMG120408-LK-MC5015
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Shape
    S (Square)
  • work material
    Cast Iron
  • Breaker Use
    Light Cutting
  • Rake angle
    Negative
  • Corner R
    0.8
  • Material Details
    MC5015
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
1.2
MC5005
Quote
-

Minimum order quantity is 10.

Part Number : SNMG120412-LK-MC5005
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    S (Square)
  • work material
    Cast Iron
  • Breaker Use
    Light Cutting
  • Rake angle
    Negative
  • Corner R
    1.2
  • Material Details
    MC5005
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
1.2
MC5015
Quote
-

Minimum order quantity is 10.

Part Number : SNMG120412-LK-MC5015
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    S (Square)
  • work material
    Cast Iron
  • Breaker Use
    Light Cutting
  • Rake angle
    Negative
  • Corner R
    1.2
  • Material Details
    MC5015
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)