Cut-Off Wheel, Junior Runner No. 11 (For Stone Material)【1-10 Pieces Per Package】

Cut-Off Wheel, Junior Runner No. 11 (For Stone Material)

[Features]
· Clean cut section
· Utmost emphasis on safety; includes 2 reinforcement nets [Applications]
· Stone materials for construction, concrete, slate, tiles, bricks, roof tiles, other non-ferrous metals
[Specification]
· Finished with a special silver film

Part Number

Configured Part Number is shown.

Part Number
803121
803122
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship
14 Day(s) or more

10 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Product Type Flat work material Non-metal Abrasive material Other
Particle Size(#) 30 Outer Diameter(mm) 106 Blade thickness(mm) 2.5
Internal Diameter(mm) 15

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)