(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Super Magic (No Hole)【50 Pieces Per Package】

Super Magic (No Hole)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Hook and loop style convenient for removal.
· Cushioned hook and loop part feels soft to the touch and the abrasive material used has high hardness providing a product with high durability.

(i)Caution

  • The image is a representative image.

Part Number

Configured Part Number is shown.

Part Number
12900060
12900080
12900100
12900120
12900150
12900180
12900240
12900320
12900400
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

50 Pieces Per Package

13 Day(s) or more 60

50 Pieces Per Package

13 Day(s) or more 80

50 Pieces Per Package

13 Day(s) or more 100

50 Pieces Per Package

13 Day(s) or more 120

50 Pieces Per Package

13 Day(s) or more 150

50 Pieces Per Package

13 Day(s) or more 180

50 Pieces Per Package

13 Day(s) or more 240

50 Pieces Per Package

13 Day(s) or more 320

50 Pieces Per Package

13 Day(s) or more 400

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 125 abrasive grain AA Abrasive Grain

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)