• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Master Link

Master Link

Standard Unit Price:
-
Days to Ship :
22 Day(s) or more

[Features]
· This lifting gear is widely used at distribution sites.

(i)Caution

  • Minimum order quantity of 1 to 40 units.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size A(mm)

Refine by

  • 110
  • 125
  • 140
  • 160
  • Clear
Size B(mm)

Refine by

  • 56
  • 63
  • 71
  • 80
  • Clear
Size D(mm)

Refine by

  • 11.5
  • 14
  • 17
  • 22
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
110
56
11.5
22 Day(s) or more
-

Part Number : 035A2A1012S
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    110
  • Size B(mm)
    56
  • Size D(mm)
    11.5
  • Material
    SCM435(H)
  • Mass(g)
    0.3 k
  • Warning
    The photo shows nominal size 17.
1 pc.
125
63
14
22 Day(s) or more
-

Part Number : 035A2A2014S
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    125
  • Size B(mm)
    63
  • Size D(mm)
    14
  • Material
    SCM435(H)
  • Mass(g)
    0.5 k
  • Warning
    The photo shows nominal size 17.
1 pc.
140
71
17
22 Day(s) or more
-

Part Number : 035A2A3017S
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    140
  • Size B(mm)
    71
  • Size D(mm)
    17
  • Material
    SCM435(H)
  • Mass(g)
    0.91 k
  • Warning
    The photo shows nominal size 17.
1 pc.
160
80
22
22 Day(s) or more
-

Part Number : 035A2A5022S
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    160
  • Size B(mm)
    80
  • Size D(mm)
    22
  • Material
    SCM435(H)
  • Mass(g)
    1.78 k
  • Warning
    The photo shows nominal size 17.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)