(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Micro Screwdriver DM

Click this image to zoom it.

Move the mouse over the image to zoom

Micro Screwdriver DM

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Ideal for installing and removing precision screws.
· Handle includes rotation cap for quick turning.
· With anti-slip knurling.

Basic Specifications

  • Specifications
    • STOCK
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Handle Diameter(mm)
    13

Details

Part Number
Standards for Tip Shape

Refine by

  • Plus (+)
  • Minus (-)
  • Clear
Tip Size Plus (+)

Refine by

  • No.00
  • No. 0
  • Clear
Shaft Diameter(mm)

Refine by

  • ø2.4
  • ø3
  • Clear
Total Length(mm)

Refine by

  • 170
  • 195
  • 245
  • Clear
Weight(g)

Refine by

  • 10
  • 14
  • 17
  • Clear
JAN Code

Refine by

  • 4989833011611
  • 4989833011628
  • 4989833011635
  • 4989833011710
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Plus (+)
No.00
ø2.4
170
10
4989833011611
1 Day(s)
-

Part Number : DM-01
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No.00
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Shaft Diameter(mm)
    ø2.4
  • Total Length(mm)
    170
  • Handle Diameter(mm)
    13
  • Weight(g)
    10
  • JAN Code
    4989833011611
  • RoHS
    10
Plus (+)
No. 0
ø3
195
14
4989833011628
1 Day(s)
-

Part Number : DM-02
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Shaft Diameter(mm)
    ø3
  • Total Length(mm)
    195
  • Handle Diameter(mm)
    13
  • Weight(g)
    14
  • JAN Code
    4989833011628
  • RoHS
    10
Plus (+)
No. 0
ø3
245
17
4989833011635
1 Day(s)
-

Part Number : DM-03
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Shaft Diameter(mm)
    ø3
  • Total Length(mm)
    245
  • Handle Diameter(mm)
    13
  • Weight(g)
    17
  • JAN Code
    4989833011635
  • RoHS
    10
Minus (-)
-
ø3
245
17
4989833011710
1 Day(s)
-

Part Number : DM-11
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Shaft Diameter(mm)
    ø3
  • Total Length(mm)
    245
  • Handle Diameter(mm)
    13
  • Weight(g)
    17
  • JAN Code
    4989833011710
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Micro screwdriver DM: related images


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)