• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Work Mat ZC-66

Click this image to zoom it.

Move the mouse over the image to zoom

Work Mat ZC-66

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· Nylon surface with superior heat resistance and a softening point of 170 to 180°C.
· Slip-resistant PVC materials have been bonded to the back surface for a two-layer structure with superior waterproofing.

(i)Caution

  • This material is not conductive.

Basic Specifications

  • Shape
    Sheet Type
  • Size(mm)
    900 × 900
  • Softening point(°C)
    170 to 180
  • Melting point(°C)
    215 to 220
  • JAN Code
    4989833090661
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s) or more
-

Part Number : ZC-66
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Shape
    Sheet Type
  • Size(mm)
    900 × 900
  • Softening point(°C)
    170 to 180
  • Melting point(°C)
    215 to 220
  • JAN Code
    4989833090661
  • Weight(g)
    210

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)