• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Guide Tack

Click this image to zoom it.

Move the mouse over the image to zoom

Guide Tack

Standard Unit Price:
-
Days to Ship :
24 Day(s) or more

A printed sheet that can be easily affixed to roads and paths.
[Features]
· Does not use a burner, so it can be easily affixed even in flammable locations.
· The surface features a special embossing to prevent people from slipping on the printed sheet.
· Aluminum is used for the base material, matching the irregularities of the road and making it difficult to peel off.
· In addition to the standard design sheets, special requests are also handled for different designs and sizes, even in small lots.
[Applications]
· For safety measures, environmental improvement measures inside factories and distribution centers.

(i)Caution

  • Surface treatment primer required.

Basic Specifications

Details

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • No smoking
  • Keep out
  • Watch your step
  • Other
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Watch your step
24 Day(s) or more
-

Part Number : GUIDE-TACKSB-A-001-ASIMOTO
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (For Floor)
  • Display Content
    Watch your step
  • Mounting specification
    Other
1 pc.
Other
24 Day(s) or more
-

Part Number : GUIDE-TACKSB-A-002-STOP
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (For Floor)
  • Display Content
    Other
  • Mounting specification
    Other
1 pc.
Other
24 Day(s) or more
-

Part Number : GUIDE-TACKSB-A-003-LIFT
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (For Floor)
  • Display Content
    Other
  • Mounting specification
    Other
1 pc.
Other
24 Day(s) or more
-

Part Number : GUIDE-TACKSB-A-004-SAYUU
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (For Floor)
  • Display Content
    Other
  • Mounting specification
    Other
1 pc.
Other
24 Day(s) or more
-

Part Number : GUIDE-TACKSB-B-001-SATSUEI
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (For Floor)
  • Display Content
    Other
  • Mounting specification
    Other
1 pc.
Other
24 Day(s) or more
-

Part Number : GUIDE-TACKSB-B-002-KEITAI
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (For Floor)
  • Display Content
    Other
  • Mounting specification
    Other
1 pc.
No smoking
24 Day(s) or more
-

Part Number : GUIDE-TACKSB-B-003-KINEN
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (For Floor)
  • Display Content
    No smoking
  • Mounting specification
    Other
1 pc.
Keep out
24 Day(s) or more
-

Part Number : GUIDE-TACKSB-B-004-TACHIRIRI
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (For Floor)
  • Display Content
    Keep out
  • Mounting specification
    Other
1 pc.
Other
24 Day(s) or more
-

Part Number : GUIDE-TACKSB-C-001-TUCSONIA
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (For Floor)
  • Display Content
    Other
  • Mounting specification
    Other
1 pc.
Other
24 Day(s) or more
-

Part Number : GUIDE-TACKSB-C-002-KITSUEN
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (For Floor)
  • Display Content
    Other
  • Mounting specification
    Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Guide Tack Structure, Features

Guide Tack: Related image

Structure

  • Does not use a burner, so it can be easily affixed even in flammable locations.
    * Surface treatment (primer) is required.
  • Special requests for design and size are also available in addition to the standard sheets.
  • Taking road surface installation into consideration, sheets feature a special embossing to prevent slipping.
  • Matches the irregularities of the road, making it difficult to peel off.

Guide Tack Standard Lineup

Size: 450 × 650 mm

Caution

Guide Tack: Related image

SB-A-001 <Watch Your Step>

Guide Tack: Related image

SB-A-002 <Stop>

Guide Tack: Related image

SB-A-003 <Forklift>

Guide Tack: Related image

SB-A-004 <Look Both Ways>

Prohibited

Guide Tack: Related image

SB-B-001 <Photographs>

Guide Tack: Related image

SB-B-002 <Mobile Phones>

Guide Tack: Related image

SB-B-003 <Smoking>

Guide Tack: Related image

SB-B-004 <Admittance>

Guidance

Guide Tack: Related image

SB-C-001 <Parking>

Guide Tack: Related image

SB-C-002 <Smoking>

Guide Tack Installation Method

Guide Tack: Related image

1. Mark-off and surface cleaning
Decide the installation location and clean the road surface. Mark off an area approximately 1 cm larger than the sign.
*Place safety cones, etc., around the work site.

Guide Tack: Related image

2. Primer and drying
Apply a dedicated primer.
Allow the primer to dry to the degree where it will not come off when touching with your finger.
Apply approximately 1 cm wider than the sign.

Guide Tack: Related image

3. Affix
Affix while peeling off sequentially from the release paper at the end of the affixing sheet.
Take care not to allow air to enter when affixing.
*Do not perform work in locations where the uneven surface cannot be followed completely.

Guide Tack: Related image

4. Crimp
Crimp the entire surface using a rubber hammer, etc. Since the adhesive strength of the sheet to the road surface depends on the amount of crimping, sufficiently crimp the sheet.
Take extra care to crimp the edges, as they will peel off most easily.
Confirm that there is no floating of the sheet and you are finished.

Precautions for Use

  • Since the sheet will peel off due to heavy weight and friction, avoid using on roads used by vehicles.
  • It is not suitable for vinyl flooring. Conventional adhesive strength cannot be maintained after a number of years and it will become easier for it to peel off as time goes on.

Developer's Perspective

 

We originally sold these for public works, municipalities, and railways, having cleared various standards for public works projects. The demand for safety measures has increased in the private sector as well, and so as a step toward safety measures for private customers, we also offer these high quality products.


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)