• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Drill Tray Set

Drill Tray Set

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

[Features]
· Set with partitions for drill trays.

Basic Specifications

  • Height(mm)
    50
  • Frontage(mm)
    112
  • Depth(mm)
    463
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
Part Number
Inner capacity

Refine by

  • 1 set (DRT-A × 3, partition × 1 pc.)
  • 1 set (DRT-C × 3, partition × 1 pc.)
  • Clear
Details Type

Refine by

  • D set
  • E set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set (DRT-A × 3, partition × 1 pc.)
D set
19 Day(s) or more
-

Part Number : DA-S
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 set (DRT-A × 3, partition × 1 pc.)

Specificationtitle

  • Height(mm)
    50
  • Frontage(mm)
    112
  • Depth(mm)
    463
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
  • Details Type
    D set
  • Mass(kg)
    1.2
1 set (DRT-C × 3, partition × 1 pc.)
E set
19 Day(s) or more
-

Part Number : DC-S
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 set (DRT-C × 3, partition × 1 pc.)

Specificationtitle

  • Height(mm)
    50
  • Frontage(mm)
    112
  • Depth(mm)
    463
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
  • Details Type
    E set
  • Mass(kg)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)