• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Lightweight Cabinet, SNC Type

Lightweight Cabinet, SNC Type

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

[Features]
· Lightweight cabinet with built-in latch mechanism (safety device), lock included

Basic Specifications

  • Height(mm)
    426
  • Frontage(mm)
    410
  • Depth(mm)
    430
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Color
    Green
  • Inner capacity
    1 pc
Part Number
Inner capacity

Refine by

  • 1 pc
  • Clear
Details Type

Refine by

  • 3 drawer tiers
  • 6 drawer tiers
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
3 drawer tiers
19 Day(s) or more
-

Part Number : SNC-3
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Height(mm)
    426
  • Frontage(mm)
    410
  • Depth(mm)
    430
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Details Type
    3 drawer tiers
  • Color
    Green
  • Drawer details
    Each drawer includes 1 horizontal partition
  • Mass(kg)
    22
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 pc
6 drawer tiers
19 Day(s) or more
-

Part Number : SNC-6
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Height(mm)
    426
  • Frontage(mm)
    410
  • Depth(mm)
    430
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Details Type
    6 drawer tiers
  • Color
    Green
  • Drawer details
    Each drawer includes 1 horizontal partition
  • Mass(kg)
    33
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)