• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tool Management Unit

Tool Management Unit

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

[Features]
· 1200-mm wide tool management unit
· Adjuster included
· Shelf board: Adjustable in 30-mm increments

Basic Specifications

  • Width (mm)
    1200
  • Depth (mm)
    450
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    80
  • Quantity
    1 pc
Part Number
Quantity

Refine by

  • 1 pc
  • Clear
Height (mm)

Refine by

  • 880
  • 1760
  • Clear
Internal dimensions: width x depth x height(mm)

Refine by

  • W1105 × D425 × H748
  • W1105 × D425 × H1628
  • Clear
Mass(kg)

Refine by

  • 43
  • 85
  • Clear
Set Contents (Accessories)

Refine by

  • Shelf boards × 2 pcs.
  • Shelf boards × 3 pcs.
  • Clear
Color

Refine by

  • Green
  • Pearl White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
1760
W1105 × D425 × H1628
85
Shelf boards × 3 pcs.
Green
19 Day(s) or more
-

Part Number : KU-120NAN
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Width (mm)
    1200
  • Height (mm)
    1760
  • Depth (mm)
    450
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    80
  • Internal dimensions: width x depth x height(mm)
    W1105 × D425 × H1628
  • Mass(kg)
    85
  • Set Contents (Accessories)
    Shelf boards × 3 pcs.
  • Color
    Green
  • JAN code
    4549347308722
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 pc
1760
W1105 × D425 × H1628
85
Shelf boards × 3 pcs.
Pearl White
19 Day(s) or more
-

Part Number : KU-120NAWN
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Width (mm)
    1200
  • Height (mm)
    1760
  • Depth (mm)
    450
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    80
  • Internal dimensions: width x depth x height(mm)
    W1105 × D425 × H1628
  • Mass(kg)
    85
  • Set Contents (Accessories)
    Shelf boards × 3 pcs.
  • Color
    Pearl White
  • JAN code
    4549347308746
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 pc
880
W1105 × D425 × H748
43
Shelf boards × 2 pcs.
Green
19 Day(s) or more
-

Part Number : KU-123NBN
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Width (mm)
    1200
  • Height (mm)
    880
  • Depth (mm)
    450
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    80
  • Internal dimensions: width x depth x height(mm)
    W1105 × D425 × H748
  • Mass(kg)
    43
  • Set Contents (Accessories)
    Shelf boards × 2 pcs.
  • Color
    Green
  • JAN code
    4549347308715
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 pc
880
W1105 × D425 × H748
43
Shelf boards × 2 pcs.
Pearl White
19 Day(s) or more
-

Part Number : KU-123NBWN
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Width (mm)
    1200
  • Height (mm)
    880
  • Depth (mm)
    450
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    80
  • Internal dimensions: width x depth x height(mm)
    W1105 × D425 × H748
  • Mass(kg)
    43
  • Set Contents (Accessories)
    Shelf boards × 2 pcs.
  • Color
    Pearl White
  • JAN code
    4549347308739
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)