Easy-Lock Tape Measure 5.5 m, 25 mm Width

Part Number

Configured Part Number is shown.

1201857

Part Number
1201857
Part NumberVolume DiscountDays to ShipWeight
(g)
11 Day(s) or more 301

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Product Type Main Body
Package size(mm) 70 × 90 × 40 JAN code 4907052421271

Please check the type/dimensions/specifications of the part 1201857 in the Easy-Lock Tape Measure 5.5 m, 25 mm Width series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)