• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ASSIST JIS Tape Measure With Lock 5.5 m, 19 mm Width

Part Number

Configured Part Number is shown.

1202096

Part Number
1202096
Part NumberVolume DiscountDays to ShipWeight
(g)
11 Day(s) or more 222

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 19 Standard JIS1 Grade
Product Type Main Body Package size(mm) 71 × 71 × 36 JAN code 4907052422124

Please check the type/dimensions/specifications of the part 1202096 in the ASSIST JIS Tape Measure With Lock 5.5 m, 19 mm Width series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)