ASSIST JIS Tape Measure With Lock 5.5 m, 25 mm Width

Part Number

Configured Part Number is shown.

1202097

Part Number
1202097
Part NumberVolume DiscountDays to ShipWeight
(g)
13 Day(s) or more 284

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Standard JIS1 Grade
Product Type Main Body Package size(mm) 71 × 71 × 44 JAN code 4907052422131

Please check the type/dimensions/specifications of the part 1202097 in the ASSIST JIS Tape Measure With Lock 5.5 m, 25 mm Width series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)