• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Chamfering Cutter 5 Flute 12 mm

Chamfering Cutter 5 Flute 12 mm

[Applications]
· For chamfering wood, light metals and iron
· For chamfering the inside surface of pipes, deburring, enlarging hole diameters and counter-boring
[Features]
· Coated with titanium for increased durability and wear resistance
· The hex shank does not slip, even when chucking
[Specification]
· Blade tip diameter: 12 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1301347

 
Part Number
1301347
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Basic Information

Package Size(mm) H125 × W52 × D12 Weight(g) 27 Blade Tip Diameter(mm) 12
JAN Cord 4907052358270

Please check the type/dimensions/specifications of the part 1301347 in the Chamfering Cutter 5 Flute 12 mm series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)