HF Iron Soft Jaw For Nikko Hydraulic And Pneumatic Chucks【3 Pieces Per Package】

HF Iron Soft Jaw For Nikko Hydraulic And Pneumatic Chucks

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· 6 face milling.
· Serration is formed by hob machining.
· Uses high-quality materials for easy soft jaw molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N5-P1.5
N6-H45-P1.5
N6-H60-P1.5
N6-P1.5
N8-H60-P1.5
N8-H90-P1.5
N8-P1.5
N10-H60-P1.5
N10-H90-P1.5
N10-P1.5
N12-H60-P1.5
N12-H90-P1.5
N12-P1.5
N14-P1.5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension A
(mm)
Dimension H
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension B
(mm)
Dimension G
(mm)
Dimension L
(mm)
Dimension M
(mm)

3 Pieces Per Package

14 Day(s) or more 6034113.5172631321

3 Pieces Per Package

14 Day(s) or more 8045113.52527.543430.5

3 Pieces Per Package

14 Day(s) or more 8060113.52527.543430.5

3 Pieces Per Package

14 Day(s) or more 8035113.52527.543430.5

3 Pieces Per Package

14 Day(s) or more 10360143.53034491236

3 Pieces Per Package

14 Day(s) or more 10390143.53034491236

3 Pieces Per Package

14 Day(s) or more 10340143.53034491236

3 Pieces Per Package

14 Day(s) or more 11060204.53044571538

3 Pieces Per Package

14 Day(s) or more 11090204.53044571538

3 Pieces Per Package

14 Day(s) or more 11050204.53044571538

3 Pieces Per Package

14 Day(s) or more 12060204.53544601539

3 Pieces Per Package

14 Day(s) or more 12090204.53544601539

3 Pieces Per Package

14 Day(s) or more 12050204.53544601539

3 Pieces Per Package

14 Day(s) or more 150752154549761848

Loading...

  1. 1

Basic Information

Pitch(mm) 1.5 Shape Fig.-2 Material Iron

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)