• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wide Iron Soft Jaw For Hydraulic Chucks【3 Pieces Per Package】

Wide Iron Soft Jaw For Hydraulic Chucks

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· 6 face milling.
· Serration is formed by hob machining.
· Uses high-quality materials for easy soft jaw molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WN6-W50-H36-P1.5
WN6-W50-H60-P1.5
WN8-W60-H40-P1.5
WN8-W60-H60-P1.5
WN8-W80-H40-P1.5
WN8-W80-H60-P1.5
WN10-W60-H40-P1.5
WN10-W60-H60-P1.5
WN10-W80-H40-P1.5
WN10-W80-H60-P1.5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension A
(mm)
Dimension H
(mm)
Dimension D
(mm)
Dimension F
(mm)
Dimension B
(mm)
Dimension G
(mm)
Dimension L
(mm)
Dimension M
(mm)

3 Pieces Per Package

14 Day(s) or more 7536122050361215

3 Pieces Per Package

14 Day(s) or more 7560122050361215

3 Pieces Per Package

14 Day(s) or more 9540142560461220

3 Pieces Per Package

14 Day(s) or more 9560142560461220

3 Pieces Per Package

14 Day(s) or more 9540142580461220

3 Pieces Per Package

14 Day(s) or more 9560142580461220

3 Pieces Per Package

14 Day(s) or more 12040163060601530

3 Pieces Per Package

14 Day(s) or more 12060163060601530

3 Pieces Per Package

14 Day(s) or more 12040163080601530

3 Pieces Per Package

14 Day(s) or more 12060163080601530

Loading...

  1. 1

Basic Information

Pitch(mm) 1.5 Dimension E(mm) 5 Shape Fig.-2
Material Iron

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)