• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

AL-HO Aluminum Soft Jaw For Kitagawa Hydraulic And Pneumatic Equipment【3 Pieces Per Package】

AL-HO Aluminum Soft Jaw For Kitagawa Hydraulic And Pneumatic Equipment

Click this image to zoom it.

Move the mouse over the image to zoom

  • AL-HO Aluminum Soft Jaw For Kitagawa Hydraulic And Pneumatic Equipment
  • AL-HO Aluminum Soft Jaw For Kitagawa Hydraulic And Pneumatic Equipment

[Features]
· 6 face milling.
· Serration is formed by hob machining.
· Uses high-quality materials for easy soft jaw molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AL-HO-AL-HJA8-P1.5
AL-HO-AL-HJA10-P1.5
AL-HO-AL-HJA12-P1.5
AL-HO-AL-HN6-H60-P1.5
AL-HO-AL-HN6-H60T
AL-HO-AL-HN8-H60-P1.5
AL-HO-AL-HN8-H60T
AL-HO-AL-HN10-H60-P1.5
AL-HO-AL-HN10-H60T
AL-HO-AL-HO6-P1.5
AL-HO-AL-HO6T
AL-HO-AL-HO8-P1.5
AL-HO-AL-HO8T
AL-HO-AL-HO10-P1.5
AL-HO-AL-HO10T
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension A
(mm)
Dimension H
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension B
(mm)
Dimension G
(mm)
Dimension L
(mm)
Dimension M
(mm)
Shape

3 Pieces Per Package

13 Day(s) or more 9540145253546--Fig.-1

3 Pieces Per Package

13 Day(s) or more 11040165304050--Fig.-1

3 Pieces Per Package

13 Day(s) or more 12950185305059--Fig.-1

3 Pieces Per Package

13 Day(s) or more 7560126203236--Fig.-1

3 Pieces Per Package

13 Day(s) or more 7560126203240615Fig.-2

3 Pieces Per Package

13 Day(s) or more 9060146253645--Fig.-1

3 Pieces Per Package

13 Day(s) or more 9060146253651820Fig.-2

3 Pieces Per Package

13 Day(s) or more 11060166304050--Fig.-2

3 Pieces Per Package

13 Day(s) or more 110601663040601020Fig.-2

3 Pieces Per Package

13 Day(s) or more 75361252032361215Fig.-2

3 Pieces Per Package

13 Day(s) or more 7536125203240515Fig.-2

3 Pieces Per Package

13 Day(s) or more 95401452535461220Fig.-2

3 Pieces Per Package

13 Day(s) or more 9540145253551820Fig.-2

3 Pieces Per Package

13 Day(s) or more 110401653040501520Fig.-2

3 Pieces Per Package

13 Day(s) or more 11040165304060820Fig.-2

Loading...

  1. 1

Basic Information

Pitch(mm) 1.5 Material Aluminum

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)