AL-B200 Aluminum Soft Jaw For Kitagawa Hydraulic And Pneumatic Chucks【3 Pieces Per Package】

AL-B200 Aluminum Soft Jaw For Kitagawa Hydraulic And Pneumatic Chucks

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· 6 face milling.
· Serration is formed by hob machining.
· Uses high-quality materials for easy soft jaw molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AL-B204-H40-P1.5
AL-B204-P1.5
AL-B205-H40-P1.5
AL-B205-H60-P1.5
AL-B205-P1.5
AL-B206-H40-P1.5
AL-B206-H60-P1.5
AL-B206-P1.5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension A
(mm)
Dimension H
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension B
(mm)
Dimension G
(mm)
Dimension L
(mm)
Dimension M
(mm)

3 Pieces Per Package

13 Day(s) or more 49.540104142325.54-

3 Pieces Per Package

13 Day(s) or more 49.523104142325.54-

3 Pieces Per Package

13 Day(s) or more 54401041423285-

3 Pieces Per Package

13 Day(s) or more 54601041423285-

3 Pieces Per Package

13 Day(s) or more 54251041423285-

3 Pieces Per Package

13 Day(s) or more 66401252026345-

3 Pieces Per Package

13 Day(s) or more 66601252026345-

3 Pieces Per Package

13 Day(s) or more 6628125202634512

Loading...

  1. 1

Basic Information

Pitch(mm) 1.5 Shape Fig.-2 Material Aluminum

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)